decodedHtml

Sealing Solutions for Fluid Power Applications

Banner_Fluid Power_40
Lubrication and sealing are critical areas for the performance of any fluid power application. Therefore, the sealing products that are used within the application are essential for conveying the performance and power required, whether moving earth or manufacturing products. - By Jan Sklucki
BEYOND THE RAW FRICTION PERFORMANCE,

Working with Trelleborg

LUBRICATION MANAGEMENT

Sealing concept

Lubrication Management Sealing System

Standard Sealing concept

Standard Sealing System

SEALING SOLUTIONS FOR CYLINDERS

Cylinders-Hot-Spot
HOUSING - STATIC SEALS

HOUSING - STATIC SEALS

Fluid must be contained within the hydraulic system and environmental contamination prevented.

PISTON SEALS AND WEAR RINGS
PistonSeal_Hotspot

Fluid needs to be inhibited from flowing across internal components.

ROD SEALS WEAR RINGS AND SCRAPERS

ROD SEALS WEAR RINGS AND SCRAPERS

Leakage of fluid from within the cylinder to the outside needs to be stopped as does ingress of external contamination. Transverse forces should be absorbed and metal-to-metal contact avoided.

Material Selection

SEALING SOLUTIONS FOR PUMPS

Sealing Solutions for pumps
DRIVE SHAFT

Radial Oil Seals prevent leakage from the drive shaft during pump operating cycles and excludes ingress of contamination with an externally facing dustlip.

Rotary

POSITIONING PISTON

Turcon® Glyd Ring®: A low friction, abrasion-resistant seal, such as the Turcon® Glyd® Ring, allows the positioning cylinder to function reliably as needed over a long period of time.

Turcon

ServicePLUS

SELECTED TOOLS FOR DESIGN ENGINEERS