Storing flammable liquids, particularly those with high vapor pressure, poses difficult challenges, keeping people and property safe from fire. DryFoam™ is a proven passive fire protection solution that prevents full surface fires by suppressing up to 98% of vapors, ensuring fire prevention.
DryFoam™ works continuously, remaining in place for up to 10 years, and is a virtually maintenance-free, effective, long-term solution.
DryFoam™ works without the use of water, suitable for application in both extreme cold and hot environments, and wherever water is scarce. DryFoam™ is the world’s first passive non-water-based product, UL listed for full surface protection. DryFoam™ is completely passive and is temperature rated to -40F to +140F.
DryFoam™ can easily be used on most hydrocarbons including crude oil, gasoline, alcohol, cryogenic LNG, and LPG to mitigate vapor cloud scenarios using simple passive methods.
The DryFoam™ engineered spheres are applied directly to the top of the liquid, where they float and continuously suppress vapors, preventing a full surface fire and slowing down the rate of evaporation, removing the need for flare burning, When exposed to intense heat from above, the coating on the DryFoam™ spheres swell up, creating an insulating barrier and preventing ignition of the flammable liquid.
DryFoam™ can be applied as a secondary measure onto an internal floating roof within a storage tank, providing additional protection in the event of a sunken roof. The engineered DryFoam™ spheres contour to any shape tank, reducing the risk of fire and providing a cost effective, long term solution.
Up to 98% vapor suppression
UL certified solution
Reduced environmental impact - no need for flare burning
Works with all flammable liquids
Long term, virtually maintenance-free solution
Remains in place for up to 10 years
Lightweight, easy to transport, and easy to dispense
Works without the use of water
Temperature rated to -40F to +140F
Sunken and floating roof storage tanks
Storage tanks or barges
Sumps
Horizontal vessels
Irregularly shaped containers
Rim seal of column void fill systems