contactusurl/en/applied-technologies/searchNo ResultsAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofSearch & HelpShowingOn this pageYour Browser is outdatedDealerDistributorOfficial DealerPremium PartneraddressaddressesArticlesRegulatory Press Release,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
Trelleborg's hollow shell fillers range from our hollow glass microspheres, called Eccospheres® to our Hollow shells that can be any shape or size and come in a range of materials.
Trelleborg has over 60 years of experience manufacturing Eccospheres®. Both Eccospheres® and Trelleborg's hollow shells are used extensively in many industries including aerospace, motor sport, defense, buoyancy and life sciences.