Intek® PFI-1120 high-temperature foam insulation is used in commercial, industrial, and defense applications as a lightweight, non-flammable, thermal and acoustic insulation and is suitable for when high-temperature resistance is required. It is formaldehyde-free and demonstrates excellent long-term stability under humid conditions and after temperature cycling. It can be cut into a variety of shapes and sizes, with specialist facings available to meet performance and specification requirements.
Intek® PFI-1120 emits virtually no smoke or incapacitating toxic bi-products when exposed to an open flame and remains stable in high humidity.
Certificates*:
- Defence Standard 07-247 Smoke and Toxicity
- BS 476 Part 6 Fire Propagation
- BS 476 Part 7 Surface Spread of Flame
- ISO 4589 - 2 Oxygen Index
- Fire-Restricting Materials per the International Maritime Organization (IMO) High Speed Craft code in accordance with ISO 9705 with IMO Res. MSC.40(64)
- ASTM C 1482
Classified as A1 by UK MOD meaning can be used in unlimited quantities on specific vessels and platforms
*Intek® PFI-1120 may meet additional specifications that are not listed here. Please contact us to determine if it meets your specifications or other requirements.
Trelleborg is an authorized distributor and fabricator of SOLIMIDE® foams from Boyd Corporation.
High temperature and superior fire resistance
Extremely lightweight
Acoustic and thermal insulation
Easy installation
Ship and submarine hull
Deckheads and bulkheads
High-temperature pipes and ducts
HVAC
Ovens
Medical storage
Sensitive electronic, medical, and analytical instruments
Reactor steel containment liner insulation


