Intek® is a range of lightweight high performance thermal and acoustic insulation products. Intek®emits virtually no smoke of incapacitating toxic bi-products when exposed to open flames. Intek®is lightweight has a wide operating temperature range and can easily be removed for maintenance and then reused.
Intek® MTI-1046 Fiber Hull Board insulation is an incombustible, lightweight, semi-rigid board insulation made from felted glass fibers in a nominal density of 46.5 kg/m3. It has low organic content and was the first incombustible type hull board to be developed for use in the marine industry.
Intek® MTI-1046 provides additional cabin noise control, temperature control and fire resistance. The insulation has a smooth surface, and can be used in combination with waffle board and perforated glass cloth for fabricating Acoustic Absorptive Board.
Intek® MTI-1046 is highly effective in reducing heat transfer and the standard sizes available help save cutting and trimming time and reduce wastage.
Certificates*: Fully approved for MOD (UK) Ships
- Fully approved for MOD (UK) Ships
- Defense Standard 07-247 Smoke and Toxicity
- BS 476 Part 6 Fire Propagation
- BS 476 Part 7 Surface Spread of Flame
- ISO 4589 - 2 Oxygen Index
- U.S. Coast Guard Certificate of Approval
- MIL- 742F Type 1 and Type II
Classified as A1 by UK MOD, it can be used in unlimited quantities on specific vessels and platforms.
*Intek® MTI-1046 may meet additional specifications that are not listed here. Please contact us to determine if it meets your specifications or other requirements.
High thermal performance
Lower fuel contribution
Specification compliance
Fast installation
Deckheads & bulkheads
Commercial vessels
Drilling rig platforms
Defense vessels


