Intek® PFI-1110 thermal and acoustic foam insulation is used in marine, commercial, industrial and defense applications as a lightweight (6.4kgm³), non-flammable, thermal and acoustic insulation. It can be cut into a variety of shapes and sizes, with specialty facings available to meet performance and specification requirements.
Intek® PFI-1110 emits virtually no smoke or incapacitating toxic bi-products when exposed to an open flame and remains stable in high humidity.
Certificates*:
- Defence Standard 07-247 Smoke and Toxicity
- BS 476 Part 6 Fire Propagation
- BS 476 Part 7 Surface Spread of Flame
- ISO 4589 - 2 Oxygen Index
- Fire-Restricting Materials per the International Maritime Organization (IMO) High Speed Craft code in accordance with ISO 9705 with IMO Res.MSC.40(64)
- ASTM C 1482
Classified as A1 by UK MOD meaning can be used in unlimited quantities on specific vessels and platforms
*Intek® PFI-1110 may meet additional specifications that are not listed here. Please contact us to determine if it meets your specifications or other requirements.
Trelleborg is an authorized distributor and fabricator of SOLIMIDE® foams from Boyd Corporation.
Superior fire resistance
Extremely lightweight
Acoustic and thermal insulation
Easy installation
Marine hull board
Hangar deck
Deckheads and bulkheads
Beam and duct wrap
HVAC duct liner
Walls, roof and floor insulation in rail carriages
Joints and pipe shoes for cryogenic pipelines at chemical facilities
Electronic, medical, and analytical instruments


