Unitex® Ulon HP squeegee range provides optimum performance for the most demanding screen print applications. Manufactured from (Naphthalene Diisocyanate) (NDI) polyurethane technology, which provides a high of chemical and abrasion resistance, even when exposed to chemical systems. Unitex® Ulon HP is widely recognized as the best squeegee for use with solvent and UV based inks.
Unitex® Ulon HP can offer up to 43% cost saving on ink usage
Market leading wear and tear resistance – ideal
for printing thick and thin films, as well as
minimizing the use of expensive conductive inks
Precision edge – exceptional quality, especially for
printing ultra-thin lines
Resistant to solvents used in modern conductive
and non-conductive ink systems
Made from Vulkollan® one of the most innovative
and technically advanced elastomers in the world
Electronics
Glass
Conductive ink systems including Silver, gold, carbon and palladium
Flexible circuits
Biosensors and electrocardiogram electrodes
Smart cards and RFID labels
Electroluminescent lamps
Circuit boards and potentiometers, Insulators, batteries and heating elements