In addition, rubber can be customized with steel or reinforcing fabrics to ensure it is fit for purpose for the specified application of the final product. For special applications, engineered rubber has the potential to provide fire and flame resistance, thermal insulation, anti-vibration, and load distribution.
Our experts are available to help to select or to develop the best-engineered rubber product to meet your project needs.
Material properties
Engineered rubber material properties are extremely versatile and can be manipulated to achieve a wide variety of specialist characteristics including:
- Elasticity
- Tensile and tear strength
- Abrasion resistance
- Resistance to chemicals and oil
- Resistance to aging and exposure at both high and low temperatures
Material benefits
- Can be combined with many different raw materials to achieve specific characteristics
- Customizable with steel or reinforced fabrics
- Excellent corrosion protection
- Excellent dynamic properties
Applications
- Bearings
- Seals
- Fire protection