Leniter acoustic barrier system is a noise-reducing modular track-side barrier system, that can be installed along various lengths of a rail track, in both urban and countryside environments, quickly and easily with minimal ongoing maintenance required.
Leniter acoustic barrier system is a proven noise attenuation solution, engineered to provide acoustic noise absorption up to 43dBA.
Barriers are fully customizable to individual project requirements, with a variety of barrier heights, colors, and designs available to ensure the system blends in and complements surroundings while delivering superior noise absorption performance.
In addition to proven noise attenuation, Leniter acoustic barrier system provides a safe and secure solution to preventing unwanted access to rail tracks, protecting people and property from damage.
Made to order in the UK from recyclable and recycled materials, the barriers are non-hazardous and environmentally friendly, with a design life of up to 20 years.
Proven noise attenuation 38dbA
Proven noise absorption 43dBA
Up to 20-year design life
Modular construction - varying heights, widths and thicknesses can be produced to meet project specifications
Made to order in the UK
Recyclable at end of service life
UV corrosion resistant
Inner city urban areas
Alongside hospitals
Protection for unmanned areas
Alongside rural communities
Alongside housing developments
Stations