Isoloss LS - energy control foam has an extremely low compression set, and an excellent resistance to collapse, exhibiting good shock cushioning and vibration isolation performance. It has low outgassing and good dimensional stability, with tight thickness tolerances. Easily and cleanly die-cut, Isoloss LS can be fabricated with various facings and combinations of pressure sensitive adhesives (PSA's) which simplify installation and reduce product assembly costs.
Isoloss LS materials are a good solution for difficult mechanical energy control as the material is a fine-celled, low compression set, high density polyurethane foam, which offers unique combinations of design features.
Ideal for lightweight vibration isolation applications, Isoloss LS provides low stiffness, high strength and controlled compression performance characteristics.
Isoloss LS has good durability, resilience, and high energy absorption which make them ideal for cushioning and shock applications.
Material advantages:
- Low compression set
- High energy absorption
- Effective vibration isolation
- Low outgassing
- High internal strength
- Good chemical and flame resistance
- Broad temperature use
- Available in a range of thicknesses and densities
Low stiffness, high strength and controlled compression characteristics
Good durability, resilience and high energy absorption
Flexible and easy to install
Truck and automotive gaskets and seals
Medical equipment
Lab, office equipment and computers