decodedHtml
Leg mating units_hero banner
Overview

Benefits

Assist in the transfer of static & dynamic load from the barge transporting the topside to the substructure during float-over operation
Install large platform topside without the use of a heavy lift crane vessel
Full-scale testing compression loads up to 18,300 MT
More cost-effective and reduces installation lead time

Applications

    
GME-LinkedIn

Stay connected