decodedHtml

Cross section of Kor-N-Seal® I 106-406 Series in white and black
Kor-N-Seal® I 106-406 Series
The most widely used flexible connector in sanitary sewer applications throughout the world
Kor-N-Seal® II 206 Series - Trelleborg
Kor-N-Seal® II 206 Series
Designed for pipe sizes 18" and larger
Kor N-Seal II 306 Series - Trelleborg
Kor-N-Seal® II 306
Ideal for both sanitary and stormwater
Kor-N-Seal® II 506 - Trelleborg
Kor-N-Seal® II 506
Designed for stormwater connections
3D Model of Kor N-Seal I 706 Series components with manhole before installation
Kor-N-Seal® I 706
Ideal solution for casting flexible connections
Multi-Connector
Multi-Connector
Designed for pipe OD Ranges of 1.5”- 6.9
Corrugated Pipe Adapter - Trelleborg
Corrugated pipe adapter
Adaptation d'untuyau ondulé pour Kor-N-Seal.
Cross section view o Waterstop Grouting Ring
Waterstop Grouting Ring

Resilient rubber and stainless-steel bands, combined with mortar creates a highly effective seal 

3D cross section of Trelleborg 910 Triple Lip in a manhole with orange pipe before being installed
Trelleborg 910 connecteur

Joint de connexion flexible pour tuyaux sur regards ou canalisations

3D cross section of Trelleborg 911 Multi Connector in a manhole with orange pipe after being installed
Trelleborg 911 connecteur
Connecteur flexible sur regards et traversée de parois sur les structures béton
3D cross section of Trelleborg 945 Five Lip in a manhole with orange pipe before being installed
Trelleborg 945 connecteur

Joint de connexion flexible pour tuyaux sur regards plastique ou canalisations

Trelleborg 570
Trelleborg 570 Connector
Connecteur souple de tuyaux pour parois minces de réservoirs ou de tuyaux.