Applications
GUTTELING LNG WHITE hoses are especially designed for use with fully refrigerated conveyants down to - 196°C such as LNG in rail, railcars, inplant, ship to shore and LNG bunker operation.
Physical Properties
- Maximum elongation: 10% on proof pressure
- Electrical resistance: 2,5 Ohm p/mtr < 2”
- 1,0 Ohm p/mtr >/= 2”
- Maximum twist: 10° p/m
- Min. burst pressure: 5x working pressure (safety fact 5:1)
- Max. flowrate: on request
- Max. tensile strength: on request
- Pressure losses: on request
- Temperature range: -196°C up to +50°C
- (-320F up to +121F)
Technical Description
Inner wire: Stainless steel 316
Lining: Polyester fabrics and films
Outer cover: Polyamide
Outer wire: Stainless steel 316
Standard / Approval
GUTTELING LNG WHITE hoses are produced and tested according international standards like EN 13766, IMO IGC and EN 12434.
Lengths and sizes
GUTTELING LNG WHITE hoses are produced and tested according international standards like EN 13766, IMO IGC and EN 12434.
Complementary Information
Assembled lengths are delivered with pressure test certificate.
Design
Video
Solutions for Oil & Petroleum Supply Chain
Check out our dedicated video
Medium Duty, Class A, type 2
Bore diameter | Max. work pressure | Bend radius | Weight | Maximum length | |||||
inches | mm | PSI | bar | inches | mm | Ibs/Ft | Kg:m | Ft | m |
1 | 28 | 150 | 10.5 | 5.9 | 150 | 0.6 | 0.9 | 100 | 30 |
1.5 | 40 | 150 | 10.5 | 7.9 | 200 | 1.1 | 1.6 | 100 | 30 |
2 | 50 | 150 |
10.5 | 7.9 | 200 | 1.6 | 2.4 | 100 | 30 |
2.5 | 65 | 150 | 10.5 | 7.9 | 200 | 2.1 | 3.2 | 100 | 30 |
3 | 80 | 150 | 10.5 | 9.8 | 200 | 3.3 | 4.9 | 100 | 30 |
4 | 100 | 150 | 10.5 | 19.6 | 500 | 6 | 9 | 100 | 30 |
6 | 150 | 150 | 10.5 | 25.9 | 660 | 8.4 | 12.6 | 100 | 30 |
8 | 200 | 150 | 10.5 | 35.8 | 910 | 13.5 | 20.1 | 100 | 30 |
10 | 250 | 150 | 10.5 | 59.1 | 1500 | 16 | 23.9 | 100 | 30 |
12 | 300 | 150 | 10.5 | 70.9 | 1800 | 24.1 | 36 | 82 | 25 |
Heavy Duty, ClassB, type 2
Bore diameter | Max. work pressure | Bend radius | Weight | Maximum length | |||||
inches | mm | PSI | bar | inches | mm | Ibs/Ft | Kg:m | Ft | m |
1 | 28 | 300 | 21 | 6.5 | 165 | 0.7 | 1.1 | 65 | 20 |
1.5 | 40 | 300 | 21 | 8.3 | 210 | 1.3 | 1.9 | 100 | 30 |
2 | 50 | 300 |
21 | 8.5 | 215 | 1.7 | 2.5 | 100 | 30 |
2.5 | 65 | 300 | 21 | 9.4 | 240 | 2.2 | 3.3 | 100 | 30 |
3 | 80 | 300 | 21 | 11.6 | 295 | 3.6 | 5.3 | 100 | 30 |
4 | 100 | 300 | 21 | 21.3 | 540 | 6.4 | 9.4 | 100 | 30 |
6 | 150 | 300 | 21 | 29.5 | 750 | 8.9 | 13.1 | 100 | 30 |
8 | 200 | 300 | 21 | 39.3 | 1000 | 14.1 | 21.2 | 100 | 30 |
10 | 250 | 300 | 21 | 59.1 | 1500 | 24.7 | 36.5 | 100 | 30 |
Downloads
Product sheet