Custom Silicone Sheeting and Film
Silicone Sheeting Manufacturing Processes
We produce sheeting using two different methods:
Products ranging from reinforced sheeting for artificial heart valves to adhesive silicone gel for wound management applications.
Trelleborg’s silicone sheeting engineers work closely with customers to develop individualized solutions using LSR, HCR, dispersions, gels and other materials to meet all application requirements. Our range of sheeting capabilities for custom solutions includes:
Learn more about our range of elastomer sheeting solutions designed for Healthcare & Medical applications.
Silicone is extremely versatile and delivers unmatched biocamptibility, making ideal for use in a broad range of applications.
Our knife coating equipment and processes produce sheeting and films from different silicone materials including liquid silicone rubber (LSR), dispersions and gels.
Knife Coating Process
Benefits and Capabilites
Our LSR knife coated sheeting is available with the following properties:
High consistency rubber (HCR) is formed into various types of sheeting using either a calendering or extrusion process, which can produce a range of sheeting products including combinations of vulcanized, unvulcanized, reinforced or non-reinforced products. Calendered or extruded sheeting may be pigmented and a number of surface finishes are possible. The material can also be produced to tightly toleranced widths and shipped on spools or packages of cut lengths or die cut to a specific geometry.
Calendering Process
Extruded Sheeting Process
Our HCR calendared sheeting is available with the following properties: