Applications

Advantages

Design

Overview
Inner tube
EPDM, smooth, black,
Reinforcement
synthetic textile,
Cover
glass cord fabric,
Temperature range
-30 to +130, Conveyed water to +130°C max.
Withstands steel splashes and a temporary radiation temperature of +375°C
Electrical properties
conductive tube, R<10^6Ω/m.
Additional information
Other sizes and lengths upon request.
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TYRE
Notes
Downloads

Product Sheet

Handling guideline

Storage Guideline

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3