KLERHEAT - Water hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

Applications

Advantages

Design

Overview
Inner tube
EPDM rubber with insulating properties, smooth, beige,
Reinforcement
synthetic textile and glass cords,
Cover
EPDM, fabric impression, black,
Temperature range
-30 to +100, Withstands steel splashes and a temporary radiation temperature of +400°C
Electrical properties
R>10^10Ω/m (insulating).
Electrical strength in longitudinal direction >16kV per 40mm.
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TYRE
Notes
Downloads

Product Sheet

Handling guideline

Storage Guideline

Cleaning guideline

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3