Applications

Advantages

Design

Overview
Inner tube
EPDM, smooth, white,
Reinforcement
synthetic textile,
Cover
EPDM, fabric impression, orange,
Temperature range
-30 to +100
Standard/Approval
In compliance with ISO 1403 type 1 (except branding).
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TYRE
Notes
Downloads

Product Sheet

Handling guideline

Storage Guideline

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3