PHARMAKLER FEP - Chemical hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

Applications

Advantages

Design

Overview
Inner tube
chemical resistant FEP (Fluorinated Ethylene Propylene), smooth, white,
Reinforcement
synthetic textile with embedded steel helix,
Cover
chemical and weather resistant EPDM, fabric impression, green,
Temperature range
-40 to +150
Electrical properties
built-in conductive wire.
Standard/Approval
EN 12115.
EU regulations No. 10/2011, 1935/2004.
Couplings Fittings
We recommend swaging with Trelleborg specially designed fittings, please contact us for further information.
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TYRE
Notes
Downloads

Product Sheet

Food Contact Certificate

Handling guideline

Storage Guideline

Chemical Industry Brochure

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3