Applications

Advantages

Design

Overview
Inner tube
chemical resistant UPE (ultra high molecular weight polyethylene), smooth, white, with black stripe
Reinforcement
synthetic textile with embedded steel helix,
Cover
chemical and weather resistant NBR, fabric impression, green,
Temperature range
-40 to +100
Electrical properties
Cover R<10^8Ω/lg.
Electrical resistance through the hose R<10^9Ω.
Tube <1MOhm.
Standard/Approval
EN 12115.
Couplings Fittings
We recommend swaging with Trelleborg specially designed fittings, please contact us for further information.
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TYRE
Notes
Downloads

Product Sheet

Handling guideline

Storage Guideline

Food Contact Certificate

Chemical Industry Brochure

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3