CHEMIKLER FEP - Chemical hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

Applications

Advantages

Design

Overview
Inner tube
chemical resistant FEP (Fluorinated Ethylene Propylene), smooth, white,
Reinforcement
synthetic textile with embedded steel helix,
Cover
chemical and weather resistant EPDM, fabric impression, black,
Temperature range
-40 to +150
Electrical properties
built-in conductive wire, R≤10^2Ω/lg and conductive cover.
Standard/Approval
EN 12115.
Couplings Fittings
Specially designed fittings are available, please contact us for further information in order to get optimum connections.
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TYRE
Notes
Downloads

Product Sheet

Handling guideline

Storage Guideline

Food Contact Certificate

Chemical Industry Brochure

Chemikler range
We are proud to introduce our rubber solutions for liquid chemicals. Whether for transfer in process or loading/unloading of truck, ships or trains, our solutions are designed to meet all your specific requirements and comply with relevant standard for maximum safety. Our range also covers composite hoses, convoluted stainless steel or PTFE assemblies.
Go to Chemical Products transfer

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3