Applications
Extraction and transport hose for bulk abrasive products for the food industry (sugar, grains, flour, milk powder, cattle feed, etc.) and chemicals (PVC, dry stuffs, etc.).
Advantages
Can be used in ATEX areas: 0, 1, 2 and 20, 21, 22.
Non-marking, abrasion resistant cover.
Conductive tube and cover considerably extend service life especially for transfer at high speeds.
Design
Overview
Inner tube
foodgrade abrasion resistant NBR, smooth, white,
Reinforcement
synthetic textile with embedded steel helix,
Cover
wear and weather resistant NBR/PVC, corrugated, green,
Temperature range
-10 to +80
Electrical properties
conductive tube and cover,
R<100MΩ/lg, helix must be connected with couplings.
R<100MΩ/lg, helix must be connected with couplings.
Standard/Approval
EU regulations No. 1935/2004, 2023/2006.
FDA regulation No. 21 CFR 177.2600.
French legislation.
All relevant migrations tests (France and FDA) were performed by the French institute of Poitiers (IANESCO) and confirmed compliant.
FDA regulation No. 21 CFR 177.2600.
French legislation.
All relevant migrations tests (France and FDA) were performed by the French institute of Poitiers (IANESCO) and confirmed compliant.
Couplings Fittings
Hoses are fitted with BLOC-END® and must be used to the following maximum working pressure: 10bar.
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)