Applications

Advantages

Design

Overview
Inner tube
Al203,92% ceramic tiles embedded into a NR tube, black,
Reinforcement
synthetic textile with embedded steel helix,
Cover
weather resistant EPDM, corrugated, black, fabric impression
Temperature range
-30 to +70
Additional information
Hoses are manufactured and delivered in custom length.
Couplings Fittings
Hoses are fitted with BLOC-END® and must be used to the following maximum working pressure:
ID≤150mm: 10bar,
ID>150mm:
10bar for static application (no hose movement, no water hammer, no traction) and/or temperature max <40°C,
5bar for dynamic application and/or temperature >40°C.
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TYRE
Notes
Downloads

Product Sheet

Handling guideline

Storage Guideline

Performer Ceramic Hose

Videos

PERFORMER CERAMIC Solution
Ceramic tiles are embedded into the inner tube of the Performer Ceramic hose. The ceramic material has been selected for its excellent abrasion resistance and allows at least 10 times longer lifespan compared to a rubber hose.

Case stories

A hose like no other

Ovako, steel mill, Sweden

Corundum factory

Cement plant Calcia

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3