PERFORMER BLOC-END®COUPLING
Abrasive materials hydraulic and pneumatic handling
Applications
Connection of the PERFORMER GL AD10H, PERFORMER GL AD10P, PERFORMER GL AD10T.
Standardised drilling:
ID≤150mm: WP 10bar.
ID>150mm: WP 5bar.
Advantages
Hoses can be cut to length on site or at manufacture to suit the specific installation
requirements.
Easy to cut: no special tooling is needed as the coupling face acts as a cutting guide.
The flange can be adjusted easily for fitting and will not deform in service.
Quick and easy to replace.
The couplings can be removed from a damaged hose and reused on replacement.
A lightweight connection system.
requirements.
Easy to cut: no special tooling is needed as the coupling face acts as a cutting guide.
The flange can be adjusted easily for fitting and will not deform in service.
Quick and easy to replace.
The couplings can be removed from a damaged hose and reused on replacement.
A lightweight connection system.
Design
Technical Specifications
| ID hose (mm) | Article number | Article number | Article number | Number of bolts | Article number/piece |
|---|---|---|---|---|---|
|
25 |
5103109 |
0195500 |
5103110 |
4 |
5103113 |
| 32 | 5103111 | 0195501 | 5103112 | 4 | 5103113 |
| 40 | 0117042 | 0116890 | 0116966 | 4 | 0111322 |
| 50 | 0117043 | 0116891 | 0116967 | 4 | 0111322 |
| 65 | 0117044 | 0116893 | 0116968 | 4 | 0111322 |
| 80 | 0117045 | 0116895 | 0116969 | 4 | 0111322 |
| 100 | 0117046 | 0116897 | 0116970 | 4 | 0111322 |
| 125 | 0117047 | 0116899 | 0116971 | 4 | 0111322 |
| 150 | 0117048 | 0116901 | 0116972 | 4 | 0111322 |
| 200 | 0117049 | 0116902 | 0116973 | 6 | 0111322 |
| 250 | 0118093 | 0118089 | 0118087 | 6 | 0111322 |
| 300 | 0118095 | 0118091 | 0118088 | 6 | 0111322 |
| 350 | 5101097* | 5100847 | 5100848 | 6 | 5102957 |
| 400 | 5102956 | 5102955 | 5102953 | 6 | 5102957 |
| Article numbers in bold = stock item. Other article numbers = non stock (consult us). * Only PN10 for ID 350mm. |
|||||
| Assembly of 2 BLOC-END® per hose length (ID 25 to 150mm) | |||||
| Assembly of 2 BLOC-END® per hose length (ID 200 to 250mm) | |||||
| Assembly of 2 BLOC-END® per hose length (ID 300 to 400mm) | |||||