decodedHtml

Key features & benefits

A pipe plug packer with reinforced rubber sleeve, metal end cap, and hydraulic hose connection for pipe sealing applications
House Packers without Flex adapter
House Packers with Flex adapter (25 cm)

Coupling System

 Coupling System Type 26 Safety

Type 26 - Safety

Accessories

Single fitting controller

Single Fitting Controller

 Push Rod HC Type 21 KS

Push Rods

Inflation hose grey 10m

Inflation Hose Grey

Poly Lift_Inflation hose orange 10m

Poly Lift Inflation Hose

House packer - 8‑bar pneumatic pressure controller with gauge and brass connector for pipeline testing and pipe rehabilitation equipment

Hand held controller, 1HND

House packer - Flexible pneumatic hose with durable metal connectors for pipe testing and rehabilitation equipment

Flex adapter EU

Download

Pipe plugs & packers

Pipe plugs and packer

Pipe plugs and packer

Pipe plugs and packer

Download manuals of use

Packers - Full instructions for use

Packers - Short instructions for use

Hvordan kan vi hjelpe?

Hvordan kan vi hjelpe? Fyll ut skjemaet og en av våre representanter vil kontakte deg så snart som mulig.

Side 1 av 3