Applications
Suction and discharge of petroleum products with aromatic content up to 50%.
Loading and unloading of boats and road or rail tankers.
Fixed installations in various industries.
Advantages
- Highly robust and flexible.
- Cover particularly resistant to hydrocarbons, abrasion, atmospheric conditions and ozone.
- Electrical conductivity assured by the inner tube compound.
- Suitable for biofuels up to 60°C.
Overview
Inner tube
oil and petrol resistant NBR, black, smooth.
Temperature range
-40 to +100
Technical Specifications
| ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Solutions for Oil & Petroleum Supply Chain
Check out our dedicated video