Applications
Suction and discharge of petroleum products with aromatics up to 50%.
Equipment of road tank trucks for oil and petrol deliveries and their loading/unloading bays.
Advantages
- A highly light weight and flexible hose for easy handling.
- The corrugated cover allows extreme bendings.
Design
Technical drawing
Overview
Inner tube
oil and petrol resistant NBR, black, smooth.
Reinforcement
synthetic textile with embedded steel helix
Cover
oil and weather resistant CR, black, fabric impression, corrugated.
Temperature range
-40 to +100
Technical Specifications
| ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Solutions for Oil & Petroleum Supply Chain
Check out our dedicated video