A leading supplier of industrial hoses
Our unique engineering and materials expertise combine to deliver the most comprehensive selection of rubber, ptfe, stainless steel and composite hoses on the market, complete with the couplings, flanges or special ends to match your application. Manufactured to national and international standards, as well as individual customer specifications, our products maintain the highest standards of compliance and safety.
So, whether you need to move highly abrasive and corrosive materials like cement and chemicals, or transport food and beverages to strict hygiene regulations, Trelleborg has the first choice solution.
Explore our range of high quality hoses by application below, or contact an advisor for assistance.
Find your Hose
Product Filter
Market Segmentation
x
Application
x
Media
x
Tube Materials
x
Cover Material
x
Working Pressure (bar)
x
Diameter (mm)
x
Minimum Temperature (°C)
x
Temperature Max. (°C)
x
Norm
x
products
Find your hose by applications
Durable, lightweight hose solutions for suction and discharge of abrasive materials, including sand, grain, ready-mixed concrete and mortar. Built for long service life, the range supports construction, food-approved and ATEX environments where safety, performance and operating economy matter.
Flexible hose solutions for demanding agriculture, forestry and aquaculture applications. Designed to support efficient fluid and material handling in tough outdoor environments, the range helps address critical performance, durability and sustainability needs across farms, equipment and fish farming operations.
Flexible hose solutions for transferring water, compressed air, exhaust gases, fumes, hot air, breathing air and ventilation flows. Developed for heavy industry, automotive, food processing, domestic, medical and leisure applications where reliable handling and application-specific performance are essential.
Chemical transfer hoses engineered for aggressive, corrosive and high-temperature fluids, ensuring safety, compliance and long service life.
Kink-resistant hose solutions for high-pressure street cleaning, floor cleaning and sewer jetting in municipal and industrial applications. Proven hose designs help improve operator safety, cleaning efficiency and water consumption while supporting dependable performance in demanding service conditions.
Hose solutions for transferring bulk abrasive powders and dry food ingredients, including sugar, flour, milk powder and animal feed. Designed for road and rail tanker discharge, storage-bin delivery and compatible industrial materials such as fertilisers, granulates, PVC and dyestuffs.
Hygienic hose and hose assembly solutions for secure transfer of liquids and powders in food and beverage production. The range supports applications involving milk, wine, beer, vegetable oils and sugar, alongside wash-down duties and specialist fish farm and aquaculture operations.
High-pressure washdown and cleaning hose solutions for food processing environments, including canneries, dairies and abbatoires.
Designed for hygiene-critical cleaning tasks, the range can also support transfer of liquid foodstuffs where suitable performance and compliance are required.
High-pressure washdown and cleaning hose solutions for food processing environments, including canneries, dairies and abbatoires.
Designed for hygiene-critical cleaning tasks, the range can also support transfer of liquid foodstuffs where suitable performance and compliance are required.
Versatile hose solutions for hydraulic fluids, grease, oil-lubricated air and pressurised water.
Suitable for automotive use, hydraulic return lines, seawater and aqueous solutions, the range supports low-pressure hydraulic and pneumatic systems up to 16 bar with compatible push-on fittings.
Leisure boat application
Reliable hose and hose assembly solutions for leisure boat systems, including coolant, exhaust gas, fuel and sanitary applications. Designed to work hard in marine environments, the range supports dependable onboard performance while helping keep recreational vessels operating safely and efficiently.
Rugged hose and hose assembly solutions for safe, efficient transfer of hydrocarbons, fuels, biofuels, natural gas and LPG. With high aromatic-content resistance, the range supports demanding petroleum applications, including severe-service operations such as bunkering.
Steam service combines pressure, heat and burn hazards, making correct hose selection critical. Trelleborg’s experience with thermal performance and industrial cleaning applications helps operators protect maintenance teams, equipment reliability and process safety in high- and low-pressure steam duties.
Vehicle air, exhaust, fuel and fluid systems contribute directly to safety and reliability. Trelleborg draws on automotive application expertise to support hose solutions that protect braking, cooling and exhaust performance, helping manufacturers and operators keep essential mobility moving.
Welding gas hoses must support safe handling of oxygen, acetylene, LPG and shielding gases in busy work environments. Trelleborg combines ISO 3821 compliance with practical hose design to help protect welders, workshops and critical fabrication processes.