OSX - Water hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

Applications

Advantages

Design

Overview
Inner tube
foodstuffs quality PVC, smooth, transparent,
Reinforcement
high tensile steel,
Cover
PVC, light corrugated, transparent,
Temperature range
-5 to +50
Electrical properties
non conductive.
Standard/Approval
Complies with European regulation No. 10/2011 for the transfer of non-fatty food and various alcohol (max 20°).
Additional information
All technical data is valid at +20°C.
Bursting pressure = 2.5 x working pressure at 20°C.
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TYRE
Notes
Downloads

Product Sheet

Cleaning guideline

Handling guideline

Storage Guideline

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3