Applications

Advantages

Design

Overview
Inner tube
EPDM, smooth, black,
Reinforcement
synthetic textile with embedded steel helix,
Cover
EPDM, fabric impression, black,
Temperature range
-40 to +120
Electrical properties
conductive tube, R<1MΩ/m.
Special properties
abrasion ISO4649: 100mm3 max.
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Handling guideline

Storage Guideline

Cleaning guideline

(PDF)

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3