Applications

Advantages

Design

Overview
Inner tube
EPDM, smooth, black,
Reinforcement
brasscoated steel, braided,
Cover
EPDM, fabric impression, red,
Temperature range
, Water: -40°C to +120°C, WP=60bar.
Saturated steam: +210°C/18bar.
Superheated steam: +230°C/18bar
Electrical properties
conductive tube, R<10^6Ω/lg.
Standard/Approval
ISO 6134:2017 type 2 class A.
Additional information
Other lengths and dimensions available on request.
Couplings Fittings
Finger clamps, Boss type press couplings.
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Oil & Petroleum Supply Chain Brochure

Cleaning guideline

Handling guideline

Storage Guideline

Solutions for Oil & Petroleum Supply Chain
Check out our dedicated video 

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3