SUPERVAST - Steam hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

Applications

Advantages

Design

Overview
Inner tube
EPDM, smooth, black,
Reinforcement
steel, braided,
Cover
CSM, fabric impression, red,
Temperature range
, Water: -40°C to +120°C, WP=60bar.
Saturated steam: +210°C/18bar.
Superheated steam: +230°C/18bar
Electrical properties
conductive tube, R<10^6Ω/lg.
Standard/Approval
ISO 6134:2017 type 2 class B.
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TYRE
Notes
Downloads

Product Sheet

Oil & Petroleum Supply Chain Brochure

Cleaning guideline

Handling guideline

Storage Guideline

Solutions for Oil & Petroleum Supply Chain
Check out our dedicated video&nbsp;

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3