contactusurl /en/fluidhandling/search No Results Animation is not fully supported in Internet Explorer versions item found items found item found items found of Search & Help Showing On this page Your Browser is outdated Dealer Distributor Official Dealer Premium Partner address addresses Articles Regulatory Press Release,Regulatory press releases only EG. Food Hoses conformity evolution Webinar Selector Button
Is Required.
decodedHtml

Applications

Advantages

Design

3367_d6b1390c-bfa9-4639-af2b-6e98c0d9e8d1.gif
Overview
Reinforcement
synthetic textile
Cover
weather resistant EPDM, black, fabric impression.
Temperature range
-30 to +100
Standard/Approval
Standard steel END-FLEX® flanges available with PN10/16/20 (ASA150) drilling. Other material/drilling upon request.
Additional information
Hoses can be manufactured with straight or enlarged ends.
The lengths indicated are maximum lengths.
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Product Sheet

Handling guideline

Storage Guideline

End-Flex coupling - Dock applications

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3