Applications
Hydraulic discharge of corrosive, slightly aggressive products such as acids and alkalis (see chemical resistant chart).
Advantages
- Excellent resistance to corrosion.
- Low installation costs.
- Very good cover resistance to accidental splashing of chemicals.
- Can be steam cleaned 15 minutes at +130°C.
- Damping of vibration, noise and pressure surges.
- Many types of fittings can be used with cuff ends.
- Hose can be made to length with integrated (vulcanized) END-FLEX® flanges.
Design
Technical drawing
Overview
Reinforcement
synthetic textile
Cover
weather resistant EPDM, black, fabric impression.
Temperature range
-30 to +100
Standard/Approval
Standard steel END-FLEX® flanges available with PN10/16/20 (ASA150) drilling. Other material/drilling upon request.
Additional information
Hoses can be manufactured with straight or enlarged ends.
The lengths indicated are maximum lengths.
The lengths indicated are maximum lengths.
Technical Specifications
| ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)