Applications
Suction and delivery hose to transfer abrasive material such as cement, sand, etc.
Overview
Inner tube
natural rubber, black, smooth.
Temperature range
-30 to +80
Technical Specifications
| ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)