Applications
For cleaning and shot blasting castings, metal, stone and concrete surfaces.
Advantages
- Small tolerances, therefore easy to couple.
- Longitudinally stable i.e. the length will not alter under pressure (unstable hoses result in the operator losing control when pressure is applied).
- Light weight and flexible for easy handling.
- Conductive inner tube compound gives increased safety for the operator, since there is no risk of wire breakage in use.
Design
Technical drawing
Overview
Inner tube
wear resistant NR, black, smooth.
Reinforcement
synthetic textile
Cover
wear and weather resistant SBR, black, fabric impression.
Temperature range
-30 to +70