Applications

Advantages

Design

Overview
Inner tube
foodgrade abrasion resistant NBR, smooth, white,
Reinforcement
synthetic textile,
Cover
abrasion and weather resistant NBR/PVC, fabric impression, green,
Temperature range
-30 to +80
Electrical properties
Conductive tube and cover, R<10^8Ω/m. Transversal conductivity ensured through rubber layers. Built-in wire for a safe conductivity between couplings.
Standard/Approval
EU regulation n° 1935/2004.
FDA regulation 21 CFR 177.2600.
French legislation.
Additional information
This hose has been checked and approved by INERIS (french notified body) for use in any ATEX areas.
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TYRE
Notes
Downloads

Product Sheet

Food Contact Certificate

ATEX Certificate

Handling guideline

Storage Guideline

Food Industry Brochure

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3