Applications
Air line from compressor/booster on all types of tanker lorries for bulk transport of powdered products.
Advantages
- Extremely flexible with very low bending radius.
- Suitable for all types of road tanker compressors/boosters.
- Can be supplied fitted with swaged couplings, conforming with transported materials specifications.
Design
Technical drawing
Overview
Inner tube
heat resistant EPDM, white, smooth.
Reinforcement
high temperature resistant textile with embedded steel helix
Cover
weather resistant EPDM, black, fabric impression.
Temperature range
-30 to +180
Technical Specifications
| ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)