Applications
Suitable for potable water transfer, versatile usage and a wide range of applications, including:
- Mobile water supply and tanker unloading
- Temporary or emergency installations (events, campsites, disaster relief)
- Beverage and food industry processes (breweries, bakeries, etc.)
- Mobile catering and professional kitchens
- Public facilities and sensitive infrastructures (hospitals, airports, etc.)
Advantages
- Highly flexible, very easy to handle.
- A smooth, seamless, white, potable water suitable and high performance tube that does not propagate bacterial growth.
- Excellent resistance to kinking for versions equipped with a steel helix.
- Resistant to cleaning with most common detergents (see our cleaning guideline for details) or with steam at max. 130°C.
- Non-marking, abrasion-resistant cover.
- Contains no phthalate, no PFAS, no bisphenol A.
Design
Overview
Inner tube
Special polymer-based, ACS-compliant for drinking water transfer, white, smooth.
Reinforcement
synthetic textile with embedded steel helix for ID≥32mm
Cover
Special polymer-based, oil and weather resistant , blue, fabric impression.
Temperature range
-20 to +100
Standard/Approval
Specially designed fittings are available, please contact us for further information in order to get optimum connections.
Additional information
Other lengths, colors and diameters on request.
Please refer to our cleaning guidelines, available upon request and from our website.
Please refer to our cleaning guidelines, available upon request and from our website.
Technical Specifications
| ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)