Applications
Suction and discharge of liquid foodstuffs such as vegetable oils, wine, beer, milk, fats, cider, fruit juice and alcohol up to 50%.
Advantages
- Good resistance to pressure.
- Smooth white food grade tube that doesn’t propagate bacterial growth.
- Resistant to cleaning with most common detergents (see our cleaning guideline for details) or with steam at max. 130°C.
- Cover with good weather resistance.
- Contains no phthalate.
Design
Overview
Inner tube
food grade quality oil resistant NBR, white, smooth.
Reinforcement
synthetic textile with embedded steel helix
Cover
oil and weather resistant NBR/PVC, blue, fabric impression.
Temperature range
-30 to +85
Standard/Approval
Specially designed fittings are available, please contact us for further information in order to get optimum connections.
Additional information
Please refer to our cleaning guidelines, available upon request and from our website.
Technical Specifications
| ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)