TRELLVAC AL EC

Applications

Extraction and transport hose for bulk abrasive products for the food industry (sugar, grains, flour, milk powder, cattle feed, etc.) and chemicals (PVC, dry stuffs, etc.).

Advantages

Can be used in ATEX areas: 0, 1, 2 and 20, 21, 22. Non-marking, abrasion resistant cover. Conductive tube and cover considerably extend service life especially for transfer at high speeds.

Hose Design

Trelleborg Oil & Marine is your partner in delivering high-performing, innovative and qualified solutions to enhance overall efficiency of your assets.
We develop and manufacture the widest range of flexible bonded hose solutions for terminal and offshore oil and gas transfer applications. We offer hoses with both nipple and nippleless technologies, including single, double and dual carcass designs. Our products are applicable for use in submarine, floating or other specific configurations, and are suitable for use in even the harshest of environments.
We create solutions that are tailored to your unique requirements, using expert polymer engineering to seamlessly take your projects from concept, to manufacturing, testing, and installation.

Overview

Inner tube

foodgrade abrasion resistant NBR, white, smooth

Reinforcement

synthetic textile with embedded steel helix

Cover

wear and weather resistant NBR/PVC, green, corrugated

Temperature range

-10°C to +80°C.

Electrical properties

conductive tube and cover, R<100MΩ/lg, helix must be connected with couplings.

Standard/Approval

EU regulations No. 1935/2004, 2023/2006. FDA regulation No. 21 CFR 177.2600. French legislation. All relevant migrations tests (France and FDA) were performed by the French institute of Poitiers (IANESCO) and confirmed compliant. Max. vacuum as per ISO 7233.

Technical Specifications

ID (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

51

66

±1.5

5.0

15

0.9

125

1.43

20

5513945

63

78

±1.5

5.0

15

0.9

160

1.76

20

5513946

76

91

±1.5

5.0

15

0.9

190

2.1

20

5513947

89

104

±1.5

5.0

15

0.9

240

2.48

20

5513948

102

117

±1.5

5.0

15

0.9

280

2.82

20

5513949

110

125

±1.5

5.0

15

0.9

330

3.04

20

5513950

80

125

140

±2.0

5.0

15

0.9

375

3.39

10

5513951

150

166

±2.0

5.0

15

0.9

450

4.69

10

5513952

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Handling guideline

Guideline  

Download (pdf)

Storage guideline

Guideline  

Download (pdf)

Food Contact Certificate

Certificate  

Download (pdf)

ATEX Certificate

Certificate  

Download (pdf)

Related Products