Applications
Suction and discharge of various liquids and medium abrasive solids in general industries.
Agricultural use for seed sowing, drainage, sewage and water transport.
Also used by fire brigades and on plant equipment (for ground water pumping).
Advantages
Transparent suction and discharge PVC-hose with high tensile steel helix.
Smooth bore.
Maximum strength.
Minimum bending radius without restricting flow.
Excellent resistance to pressure, full vacuum and accidental crushing.
Chemical resistant.
Foodstuffs quality PVC, discharge of alcohol up to 18° max.
Design
Technical drawing
Overview
Standard/Approval
Complies with European regulation No. 10/2011 for the transfer of non-fatty food and various alcohol (max 20°).
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)
Handling guideline
Expansion Joints Storage Guideline
Expansion Joints Storage Guideline (PDF)
Cleaning Guideline
Guideline
Industrial Maintenance
Brochure