Applications
A highly flexible, robust ducting which has many uses, including air handling, dust and fume extraction.
Particularly suitable for domestic and industrial vacuum cleaners because of its handling properties and its attractive appearance.
Advantages
Light in weight and easy to handle.
Multi-ply construction and steel helix for high flexibility.
Non kink on sharp bends, ensuring maximum flow.
High tensile strength and excellent flex life due to axial and helical yarns.
Double walled construction giving good abrasion resistance.
Very specific design, unrivaled product.
Design
Technical drawing
Overview
Reinforcement
axial and helical synthetic fibre, yarns with white PVC-coated visible steel helix embedded in wall,
Electrical properties
non conductive. Both ends of the helix can be exposed and connected to the couplings/fittings, if conductivity is required.
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)
Handling guideline
Storage Guideline
Industrial Ducting Hoses Brochure
Industrial Ducting Hoses Brochure (PDF)