KLEGAINE GRV - Air hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

Applications

Advantages

Design

Overview
Reinforcement
cold impact resistant embedded PVC helix,
Temperature range
-10 to +60
Standard/Approval
Fire resistant according to UL 94-V0.
Additional information
Technical data for working conditions at 20°C temperature.
Couplings Fittings
Standard: connexion by clamp.
Option: can be screwed into the couplings.
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TYRE
Notes
Downloads

Product Sheet

Handling guideline

Storage Guideline

Industrial Ducting Hoses Brochure

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3