KLEGAINE GSV - Air hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

Applications

Advantages

Design

Overview
Inner tube
PVC, black,
Reinforcement
axial and helical synthetic fibre, yarns with white PVC-coated visible steel helix embedded in wall,
Cover
PVC, corrugated, transparent,
Temperature range
-5 to +80
Electrical properties
non conductive. Both ends of the helix can be exposed and connected to the couplings/fittings, if conductivity is required.
Additional information
Technical data for working conditions at 20°C temperature.
Couplings Fittings
Standard: connexion by clamp.
Option: black PVC fitting can be screwed into the ducting, left hand pitch, ID 25, 32, 38, 51, 63mm are available on request.
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TYRE
Notes
Downloads

Product Sheet

Handling guideline

Storage Guideline

Industrial Ducting Hoses Brochure

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3