contactusurl /sv-se/seals/search Inga resultat Animation is not fully supported in Internet Explorer versions item found items found item found sidor av Sök Visar På denna sida Your Browser is outdated Återförsäljare Distributör Official Dealer Premium Partner adresser adresser Articles Regulatoriskt pressmeddelande,Regulatory press releases only EG. Food Hoses conformity evolution Webinar Selector Button
Is Required.
decodedHtml
Sealing Systems for Windpower
Pitch cylinder, Main Brake and Accumulator Sealing Systems for Windpower are featured in this video
wind rotor
Main Bearing / Yaw Bearing 

Large diameter rotary seals are needed to effectively seal the main bearing and yaw bearing.

- A split TRJ radial oil seal maintains effective lubrication of the bearing and is supplied with pins for onsite installation.

- The unique, spliced V-Ring® RME is suitable for large applications and is joined onsite after installation. Typically needed in four to six meter diameters, this seal can be manufactured in even larger sizes. An optional metal clamping band can be supplied to support positioning of the V-Ring® on the shaft.
Lock Cylinder

Typically, a standard hydraulic cylinder, the lock cylinder locks the rotor and blades in position for maintenance operations. Seals commonly used are:


- Zurcon® U-Cup RU9 rod seal

- Zurcon® Wynseal piston seal

- Orkot® Slydring® prevents metal to metal contact in the cylinder

- Zurcon® Scraper DA22 protects the cylinder by preventing ingress of dirt and debris

Pitch Control

Pitch control systems consist of a series of cylinders and control valves, which pitch the rotor to ensure the optimal angle against the wind. These systems can operate as electrical or hydraulic systems. Electric systems require a stable power grid and battery backup.


In hydraulic pitch control systems, quality, reliability and service life are critical. Pitch cylinders operate at a high frequency using short strokes.  A typical sealing solution consists of:

- Zurcon® U-Cup RU9 rod seal

- Zurcon® Wynseal piston seal

- Orkot® Slydring® prevents metal to metal contact in the cylinder

- Zurcon® Scraper DA22 protects the cylinder by preventing ingress of dirt and debris

Hydraulic Brakes

Hydraulic brakes perform different functions on wind turbines. The main brake, often featuring a hydraulic disc brake, assists in bring the rotors to a standstill. The yaw or azimuth brake keeps the nacelle positioned against the wind. These hydraulic powered brakes are equipped with plunger cylinders to hold the tower in position.


 

Hydraulic brake systems typically use Zurcon® U-Cup RU9. Larger systems incorporate Orkot® Slydring® wear rings and a metal scrapers to protect hardware.

 

Accumulator

Accumulators, typically piston accumulators, are an important safety feature in wind turbines. They help turn the blade away from the wind in an emergency and also maintain pressure in hydraulic systems when the pump is off, reducing power consumption.


Sealing system for typical accumulator:

- Turcite® Slydring®

- Turcon® AQ-Seal®

- Turcon® Stepseal® 2A

Blade Bearings

Blade bearings sit between the hub and the three wing blades. They are exposed to the environment and offshore and desert climates can cause premature seal failure. Our experts support with seal specification to match the operating environment. Typically used seals include:


- V-Ring® rotary shaft seals

- Large diameter X-Seal to accommodate extreme conditions

- Custom molded X or double V designs provide increased flexibility against eccentricity

Sandwich Mount

At the sandwich mount, between the top of the tower and the turbine, anti-fretting pads facilitate smooth turning of the rotors. Orkot® pads prevent metal-to-metal contact and reduce wear and damage to the surfaces.

Floating Wind Mooring
Floating offshore wind, a newer technology based on floating platforms from the oil industry, enables large and efficient wind farms, which can generate significantly more energy.  

Orkot® bearings in floating wind mooring systems protect against metal-to-metal contact and prevent wear on chain stoppers and line handling equipment. Our robust Orkot® material has low friction properties and is virtually maintenance free.
Off-shore Turbine Foundation
Trelleborg Marine & Infrastructure specializes in the design and supply of seals for offshore wind foundations. Our high-performance solutions are optimized to facilitate critical and expensive offshore installation processes and operate effectively during the entire lifetime of the structure.