LED curing system for laterals
LED-curing the easy way. One system for LED light curing with only one head for laterals and small main sewers. With intense UV-light and innovative cooling technique, the light-head ensures fully cured liners, every time. The slim body design and compact light unit, enables the head to pass through the otherwise impossible, 90 degree bends. With a camera and LED on the top of the head, you can easily inspect your installation right before curing, without the need of a separate inspection unit. This eliminates back jobs due to curing of collapsed liners.
Highlights of the system
The pulling unit is designed to both push, and pull. Powerful and high end engines, make sure your curing process is reliable and stable, throughout the whole process. With the VIOLIGHT system, you will not need to loose pressure when installing the lighthead, risking the liner to wrinkle, fold or have other imperfections.
- Pipes and sewers from DN 70 to DN 300
- 5 x 110 W LED lamps with quartz glass
- 70 m push rod (230 ft)
- Bendable 90° from DN 70
- 900 x 550 x 1590 mm (L x W x H)