The cost-effective alternative
The PowerCUTTER 150 has inherited many of the technical genes of its big brother, the PowerCUTTER 200, and can be operated with the same control unit/hose package. It impresses with a slim design with three degrees of freedom and a functional design without supply lines on the robot.
Air motor and Twin camera
The extraordinarily powerful ECO-Line motor is equipped with an M14 connection thread.
- Power: 0,86 kW / 1,2 hp
- Rpm: 18.000 1/min
- Torque: 4 Nm / 2,95 lbs ft
- Air consumption: 1,050 l/min / 35 cfm
- Double camera integrated in one housing
- High-resolution CCD color camera to observe the milling process
- High-resolution CCD color camera in a radial viewing direction
- Luminous LED lighting
- Both cameras can be cleaned using a water nozzle