The revolutionary Spraypoxy Pipe Coating system for the economical rehabilitation of even smaller pipe cross-sections. Pipe coating without the use of liners. Especially in the in-house area, in narrow conditions, for small and difficult-to-access sewage pipes and stachpipes in the nominal width range DN 32 to DN 150.