Imagine having to mount a seal onto an aluminum cover. The seal is placed into the groove and then you try to push the last section into place and the other side pops back up. This can be a very time consuming and frustrating process.
Rubore® technology combines the steel or metal part with the rubber sealing component into one single piece. In addition to simplifying the manufacturing process, Rubore® two-in-one products are cost-effective and offer advantages in sealing performance.
In his lecture, Sergio Amorim discusses:
If you want to watch this content, you must accept marketing cookies.
cookies