The Trelleborg LCR-S method
The Trelleborg LCR-S system is an essential method and cost-saving tool to repair and permanently seal main/lateral interfaces and connections from the main line (DN 135 - DN 600) down into the lateral (DN 100 - DN 200)
Application Areas
Training in Theory and Practice
Certificates
Watertight solutions that last
Trenchless. Stressless. Tight